The major components of the EVM are as
below:
- The TDP2004 device
- Standard DP 2.1 source side
connector (plug)
- Standard DP 2.1 downstream
facing connector (receptacle)
- DC power regulators
- I2C programming interface for
external I2C host connections
- Standard 5V barrel jack
receptacle
- Headers for configuring
various TDP2004 features