SCDA036A
May 2022 – June 2024
TMUX8212
1
Abstract
Trademarks
1
Size Requirement
1.1
Optimized Layout and Control
2
Reliability Over Time
3
Power Consumption
4
Switching Speed and Hot Switching
5
Signal Isolation
6
Capacitance
7
On-Resistance and Flatness
8
Leakage Current
9
Integrated Protection
10
Latch-up Immunity
11
Galvanic Isolation
12
Conclusion
13
References
14
Revision History
13
References
Texas Instrument,
TMUX821x 100-V, Flat Ron, 1:1 (SPST), 4-Channel Switches with Latch-Up Immunity and 1.8-V Logic
data sheet
Texas Instrument,
TMUX741xF ±60 V Fault-protected, 1:1 (SPST), 4-Channel Switches with 1.8-V Logic
data sheet
Texas Instrument,
TMUX7462F ±60 V Fault-Protected, Latch-Up Immune, Quad Channel Protector with Adjustable Fault Threshold and 1.8-V Logic
data sheet
Texas Instrument,
1.8 V Logic for Muxes and Signal Switches
Texas Instrument,
Using Latch-Up Immune Multiplexers to Help Improve System Reliability
Texas Instrument,
Improving Analog Input Modules Reliability Using Fault Protected Multiplexers