SCDA055 December   2024 SN74CB3Q16210

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Electrical Protection Definitions
    1. 2.1 Level 0 Isolation
    2. 2.2 Level 1 Isolation
    3. 2.3 Level 2 Isolation – Also Known as Hot-Insertion
    4. 2.4 Level 3 Isolation – Also Known as Live-Insertion
  6. 3Isolation Requirements Features
    1. 3.1 Ioff
    2. 3.2 Partial-Power-Down Mode
    3. 3.3 Hot Swapping or Insertion With Multiplexers
    4. 3.4 Hot-Insertion Hero Devices – Up to Level 2 Isolation Support
  7. 4Summary
  8. 5References

Hot Swapping or Insertion With Multiplexers

There are applications where multiplexers need to be inserted into a live system. What features to look for was already explained earlier per each isolation level. Our multiplexers are capable up to level 2 of isolation, meaning they can be used for hot insertion and hot swapping applications. Specifically our bus switches. They have internal Ioff circuitry and partial-power-down features. Another important spec to look for is the maximum continuous current, under the absolute maximum ratings in the data sheet. It shows the highest amount of current a device can handle. This is important, because during an insertion into a live system there will be an inrush of current that might damage the device. Checking the ratings of the device is critical before implementing it into a hot swap application. Multiplexers rated with continuous current of at least 100mA are recommended for implementation.