SCDK004A June 2024 – November 2024 TMUX582F-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID characterization and qualification.
TID HDR/LDR Details: up to 30krad(Si) | |
---|---|
TI Device Number | TMUX582F-SEP |
Package | 20-pin PW (TSSOP) |
Technology | LBCSOI2 |
Die Lot Number | 3027068 |
A/T Lot Number and Date Code | 3766864ML3 / 3AA6XJK |
Quantity Tested | 20 irradiated devices + 4 control |
Lot Accept or Reject | Devices passed 30 krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
LDR Radation Facility | VPT in Chelmsford, Massachusetts |
HDR Dose Level | 10krad(Si), 20krad(Si), 30krad(Si) |
HDR Dose Rate | 191.178rad(Si)/s ionizing radiation |
LDR Dose Level | 10krad(Si), 20krad(Si), 30krad(Si) |
LDR Dose Rate | 9.94e-03rad(Si)/s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
LDR Radiation Source | Broad Beam facility consisting of a 16’ x 12’ radiation vault housing a cobalt-60 gamma beam irradiator |
Irradiation Temperature | Ambient, room temperature |