SCDS418F July 2020 – July 2024
PRODUCTION DATA
TMUX7208 and TMUX7209 have 1.8-V logic compatible control for all logic control inputs. 1.8-V logic level inputs allows the to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8V logic implementations refer to Simplifying Design with 1.8V logic Muxes and Switches.