SCDU037 May   2024 TMUXHS4612

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup and Configuration
      1. 2.1.1 Power
      2. 2.1.2 Jumper Configuration
      3. 2.1.3 Signal Connection
      4. 2.1.4 Optional Termination Resistors
      5. 2.1.5 Calibration Trace
    2. 2.2 Get Started
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Signal Connection

The EVM provides SMP receptacles for the high-speed signal connections. Each SMP receptacle is labeled with the signal's port (D, DA, or DB), channel (A or B), and polarity (P or N). SMA to SMP cables can be required to connect to test equipment or fixtures. The signal traces are all equal length and have 50Ω single-ended impedance.