SCDU037
May 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup and Configuration
2.1.1
Power
2.1.2
Jumper Configuration
2.1.3
Signal Connection
2.1.4
Optional Termination Resistors
2.1.5
Calibration Trace
2.2
Get Started
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
2.2
Get Started
Place a jumper across pins 2 and 3 on JMP8 to enable the device.
Enable the channel the is being used.
Place a jumper across pins 1 and 2 on JMP1 and JMP2 to enable channel A.
Place a jumper across pins 2 and 3 on JMP1 and JMP2 to enable channel B.
Power the board using the 3.3V and GND reference banana plugs.
See signal pass through the mux.