SCDU037 May 2024 TMUXHS4612
The TMUXHS4612-EVM provides a pair of calibration traces to allow the EVM trace to be de-embedded from the TMUXHS4612 during measurement. The calibration traces are length matched to the combined length of the input and output traces to the TMUXHS4612-EVM. The traces are also populated with the same resistors.