SCDU037 May 2024 TMUXHS4612
The TMUXHS4612 is a 4 channel 1:2 or 2:1 bidirectional multiplexer/demultiplexer. The TMUXHS4612 operates from a 3.0V to 3.6V supply, The device provides switching on differential channels between Port A or Port B to common port. See Figure 2-1.