SCDU037 May 2024 TMUXHS4612
The TMUXHS4612 EVM features the HDMI™ 2.1 and DP 2.1 capable TMUXHS4612. This high speed video mux is capable of 20Gbps per lane and supports a common mode range from GND to VCC. This EVM implements this high speed MUX with SMP connectors for excellent signal integrity and calibration traces for de-embedding applications in compliance testing.