SCEA094 October 2020 SN74AUP1G17 , SN74LVC1G17 , SN74LVC1G17-Q1
Part Number | Automotive Qualified | VCC Range | Type | Features |
---|---|---|---|---|
SN74LVC1G17-Q1 | ✓ | 1.65 V–5.5 V | Single Buffer | Schmitt-trigger inputs Over-voltage tolerant inputs to 5.5 V |
SN74LVC1G17 | ||||
SN74AUP1G17 | 0.8 V–3.6 V | Single Buffer | Schmitt-trigger inputs Over-voltage tolerant inputs to 3.6 V Ultra low power |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.