SCEA095B October 2020 – August 2021 SN74AXC2T245 , SN74AXC2T245-Q1 , SN74AXC4T245 , SN74AXC4T245-Q1 , TXU0204 , TXU0204-Q1
Part Number | AEC-Q100 | Supported UART Topology | Voltage Translation Range | Features |
---|---|---|---|---|
TXU0204 | 2-wire and 4-wire | 1.1 V–5.5 V | Schmitt-trigger
inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect | |
TXU0204-Q1 | ✓ | |||
SN74AXC2T245 | 2-wire | 0.65 V–3.6 V | Direction
controlled Glitch-free power supply sequencing VCC Isolation | |
SN74AXC2T245-Q1 | ✓ | |||
SN74AXC4T245 | 2-wire and 4-wire | |||
SN74AXC4T245-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.