SCEU023 October 2021
Table 4-1 lists the TXU-EVM bill of materials.
Designator | Quantity | Description | Part Number | Manufacturer |
---|---|---|---|---|
'C1, C2, C11, C12, C13, C14 | 6 | 'CAP, CERM, 0.1 µF, 25 V, ± 10%, X7R, 0402 | 'GRM155R71E104KE14D | 'MuRata |
'J1, J2, J6, J7, J8, J9 | 6 | Header, 100mil, 2x1, Gold, TH | '2011-1X02G00SB | 'Oupiin |
'J3, J10, J11 | 3 | Header, 100mil, 3x1, Gold, TH | '10129378-903001BLF | 'Amphenol ICC |
'J4, J5, J12, J13, J14, J15 | 6 | Header, 100mil, 4x2, Gold, TH | 'PR20204VBDN | 'METZ CONNECT |
'R1, R2, R11, R12, R13, R14 | 6 | 'RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 'RMCF0402FT10K0 | 'Stackpole Electronics Inc |
'R3, R4, R5, R6, R7, R8, R9, R10, R15, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30 | 24 | '0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film | 'ERJ-3GEY0R00V | 'Panasonic |
U1 | 1 |
4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs |
'TXU0104DTR | Texas Instruments |
U2 | 1 |
4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs |
TXU0204DTR | Texas Instruments |
U3 | 1 |
4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs |
'TXU0304DTR | Texas Instruments |