SCEU024 January   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Kit Contents
    2. 1.2 Features
  3. 2Hardware
    1. 2.1 PCB Overview
    2. 2.2 Hardware Setup
  4. 3Board Layout
  5. 4Bill of Materials

PCB Overview

GUID-20211216-SS0I-7D9G-QDMB-X6SVZL6HKR0B-low.pngFigure 2-1 5-8-NL-LOGIC-EVM PCB

The 5-8-NL-LOGIC-EVM PCB is designed to be straightforward for new users to begin evaluating non-leaded Logic and Translation devices. This section will highlight a few aspects of the PCB that are helpful to the user.

  • Board breakable into smaller sections with the inclusion of v-scored grooves
  • Each section has headers connected to device pins, VCCA, VCCB, and GND
  • Designated supply inputs with included thru-hole test points
  • Bypass capacitor footprints included for device supplies
  • Option for single supply or dual supply evaluation with easy configuration