SCEU024
January 2022
Trademarks
1
Introduction
1.1
Kit Contents
1.2
Features
2
Hardware
2.1
PCB Overview
2.2
Hardware Setup
3
Board Layout
4
Bill of Materials
1.1
Kit Contents
Table 1-2 5-8-NL-LOGIC-EVM Kit Contents
Item
Description
Quantity
5-8-NL-LOGIC-EVM
PCB
1
Headers
4 position, 100-mil (2.54 mm), thru-hole
12
Red Test Points
Miniature, thru-hole, red test point
2
Black Test Points
Miniature, thru-hole, red test point
2