SCEU027B November 2023 – October 2024 TPLD1201
PRODUCTION DATA
Each GPIO and GPI pin of an socketed TPLD1201RWB part is connected directly to a test point to allow a user to access each pin of the device for probing and testing. The pins are connected to test points as follows:
Pin Number | IO name | Test Point |
---|---|---|
2 | IO9 | TP2 |
4 | GPI | TP4 |
8 | IO4 | TP8 |
5 | IO1 | TP5 |
6 | IO2 | TP6 |
10 | IO5 | TP10 |
11 | IO6 | TP11 |
12 | IO7 | TP12 |
Each test point is connected directly to the corresponding pin, so any disconnected header pins do not disconnect the test points from the pins.