SCEU028 November 2023
Installing Software
The TPLD development software InterConnect Studio is available free of charge at interconnect_studio.itg.ti.com.
Using InterConnect Studio Software
For more information on using the InterConnect Studio software, see the InterConnect Studio User's Guide.
Uninstalling Software
The software can be uninstalled in the way that is typical for your operating system.
This section describes the steps to take when using the TPLD-PROGRAM to program a TPLD device on a TPLD EVM.
For more details, see the user's guides for the chosen TPLD EVM and for InterConnect Studio.
The TPLD-PROGRAM PCB is designed to be easy to use and to be compatible with all TPLD EVMs. LEDs on the board allow for users to diagnose the boards functionality. The LEDs activate based on the conditions described below.
LED | Color | Indication |
---|---|---|
D5 | Blue | Good USB connection and functional 3V3 supply |
D6 | Blue | Functional 8V0 supply |
If a firmware update is required by the programmer, the user is prompted by InterConnect Studio when attempting to program a device through the programmer. The update uses the USB connection between the user's computer and the TPLD-PROGRAM.