SCEU028 November 2023
The TPLD-PROGRAM is an EVM developed to support programming TI Programmable Logic Devices (TPLD). The board is designed to be compatible with all TPLD EVMs and can program all TPLD devices. The board communicates with a computer running TI's InterConnect Studio using a USB to Micro-USB cable, and connects to all of TI's TPLD EVMs using a 14-pin female to female connector. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.