SCEU030A August 2024 – December 2024 TPLD1201
PRODUCTION DATA
The 8 GPIO pins on the device are connected to various testing blocks to allow for prototyping. These connections are indicated by the table below.
Pin Number | IO Name | Testing Block | Testing Block Name |
---|---|---|---|
1 | GPI | SW | SW2 |
9 | IO9 | SW | SW1 |
2 | IO1 | LED/POT | LED1/R1 |
3 | IO2 | LED/POT | LED2/R2 |
4 | IO4 | LED/POT | LED4/R4 |
6 | IO5 | LED | LED5 |
7 | IO6 | LED | LED6 |
8 | IO7 | LED | LED7 |