SCEU030A August 2024 – December 2024 TPLD1201
PRODUCTION DATA
The TPLD1201DGS is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions to provide an integrated, compact, low power design to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, and I/O expanders.
The TPLD1201-DGS-EVM helps users to configure TPLD1201DGS devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio (ICS) for fast evaluation, development, simulation, and programming. Once programmed, TPLD devices can be removed from the socket and placed in a user's system.