SCEU031B August 2024 – October 2024 TPLD801
PRODUCTION DATA
Each GPIO and GPI pin of a socketed TPLD801DRL part is connected directly to a test point to allow a user to access each pin of the device for probing and testing. The pins are connected to test points as follows:
Pin Number | IO name | Test Point |
---|---|---|
1 | IO1 | TP1 |
2 | IO2 | TP2 |
3 | IO3 | TP3 |
5 | IO4 | TP5 |
6 | IO5 | TP6 |
7 | GPI | TP7 |
Each test point is connected directly to the corresponding pin, so any disconnected header pins do not disconnect the test points from the pins.