SCEU031B August 2024 – October 2024 TPLD801
PRODUCTION DATA
The TPLD801-DRL-EVM helps users to configure TPLD801DRL devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio (ICS) for fast evaluation, development, simulation, and programming. Once programmed, TPLD devices can be removed from the socket and placed in the user's system.