SCEU031B August 2024 – October 2024 TPLD801
PRODUCTION DATA
This section provides information on the components that can be used with the TPLD801-DRL-EVM. Other components can be used as long as the components are able to fit the provided plated holes and pads.
Designator | Item | Value | Manufacturer | Part Number |
---|---|---|---|---|
X1 |
Socket |
DRL |
Plastronics |
08CHC50Y02 |
TP1, TP2, TP3, TP5, TP6, TP7 |
Test Point |
Red |
Keystone Electronics |
5000 |
P1 |
Header |
7x2 |
Wurth Electronics |
61201421621 |
P2 |
Header |
12x2 |
Wurth Electronics |
61202421621 |
SW1, SW2, SW3, SW5, SW4, SW7 |
Switch |
Tactile |
Omron |
B3AL-1003P |
DZ1 |
Diode |
5.1 |
Diodes |
BZT52C5V1-7-F |
C6 |
Capacitor |
1000pF |
KEMET |
C0603C102J5GACAUTO |
C1, C2, C4, C8, C9, C10 |
Capacitor |
1 uF |
KEMET |
C0603C105K4RACTU |
R5, R6, R15, R16, R29, R30 |
Resistor |
1 kOhm |
Vishay |
CRCW06031K00FKEAC |
R19, R20, R21, R22, R23 |
Resistor |
110 Ohm |
Vishay / Dale |
CRCW0603110RJNEA |
SW8 |
Switch |
Slide |
E-Switch |
EG1206A |
R3, R4, R9, R10, R28 |
Resistor |
10 kOhm |
Vishay Dale |
ERJ3EKF1002V |
R1, R2, R7, R8, R17, R25 |
Resistor |
66.5 Ohm |
Panasonic |
ERJ-3EKF66R5V |
R13, R14, R26, R27, R31, RD1, RD2 |
Resistor |
1.5 kOhm |
Panasonic |
ERJ-3EKF1501V |
J1 |
Header |
2x1 |
PBC02SAAN |
|
R18 |
Resistor |
470 kOhm |
Yageo |
RC0603FR-07470KL |
R24 |
Resistor |
0 Ohm |
Stackpole Electronics Inc |
RMCF0603ZT0R00 |
H9, H10, H11, H12 |
Bumpon |
Clear |
3M |
SJ-5303 (CLEAR) |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 |
Shunt |
Sullins Connector Solutions |
SPC02SYAN |
|
D1, D2, DS1, DS2, DS3, DS4, DS5 |
LED |
1.8V |
Vishay |
TLMS1000-GS08 |
J1B, J2B, J3B, J6B, JB5B |
Header |
1x1 |
Samtec |
TSW-101-07-F-S |
J2, J3, J4, J7, J9, JB1A, JB2A, JB3A, JB4A, JB5A |
Header |
3x1 |
Samtec |
TSW-103-07-F-S |
U2 |
Transistor |
Dual |
Rohm |
UM6K33NTN |