SCLA021A
September 2019 – April 2021
SN74HC00
,
SN74HCS08-Q1
Trademarks
1
Block Diagram
2
Optimizing Communication with Wireless Interfaces
2.1
SDIO Voltage Translation
2.2
SPI Voltage Translation
3
Logic and Translation Use Cases
3.1
Logic Use Cases
3.1.1
Drive Indicator LEDs
3.1.2
Power Sequencing: Combine Power-Good Signals
3.1.3
Debounce Switches and Buttons
3.1.4
Latching Alarm Circuit with Reset
3.1.5
Buffer and Driver: Condition Digital Signals
3.2
Voltage Translation Use Cases
3.2.1
SPI Communication
3.2.2
GPIO Communication
3.2.3
I2C Communication
3.2.4
I2S Communication
4
Recommended Logic and Translation Families for Smart Thermostats
4.1
AUP: Advanced Ultra-Low-Power CMOS Logic and Translation
4.2
AXC: Advanced eXtremely Low-Voltage CMOS Translation
4.3
LVC: Low-Voltage CMOS Logic and Translation
5
Revision History
3.1.4
Latching Alarm Circuit with Reset
Figure 3-4
Using Logic to Monitor a Normally Closed (NC) Tamper Switch
Figure 3-5
Using Logic to Monitor a Normally Open (NO) Tamper Switch
Flags any tampering.
Extremely low power.
Works while the controller sleeps.
Can be used without a controller.
See
Using an S-R Latch in Alarm Circuitry
Logic Minute video for more information about this use case.
See
online parametric search tool
to find the right NOR or NAND gate.