All trademarks are the property of their respective owners.
For the purpose of this report, a simplified asset tracker block diagram is used to illustrate the logic and translation use cases, see Figure 1-1. Each red block has an associated use-case document. Links are provided in Section 2. For a more complete block diagram, see the interactive online end equipment reference diagram for asset trackers.
Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Non-Isolated DC/DC Power Supply | Power Sequencing | Combine Power Good Signals |
Digital I/O Interface | Buffer Driver | Drive Transmission Lines With Logic |
Output User Interface | LED Driver | Drive Indicator LEDs |
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Wireless Interface | UART | Section 3 |
SIM | SIM | SIM Card Translation |
It is common to see asset trackers utilizing wireless interface modules. These modules often use UART for communication, and commonly are operating at a different logic voltage level from the primary system controller. The addition of a voltage level translator protects low-power system controllers and ensures accurate communication to the peripheral module.
See more about this use case in the Logic Minute video Voltage Level Translation for UART Interface
Part Number | Automotive Qualified | Voltage Translation Range | Features |
---|---|---|---|
SN74AXC2T245-Q1 | ✓ | 0.65 V — 3.6 V | Glitch-free power supply sequencing Outputs are disabled when either supply is 0 V Active translation architecture |
SN74AXC2T245 | |||
TXB0102 | 1.2 V — 3.6 V to 1.65 V— 5.5 V |
Auto-bidirectional Active translation architecture |
|
TXS0102-Q1 | ✓ | 1.2 V — 3.6 V to 1.65 V— 5.5 V |
Auto-bidirectional Internal pull-up resistors Passive translation architecture |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.