SCLK035 December 2023 SN54SC3T97-SEP
PRODUCTION DATA
The SN54SC3T97-SEP features configurable multiple functions with extended voltage operation to allow for voltage translation. The output state is determined by eight patterns of 3-bit inputs. The user can choose the logic functions of MUX, AND, OR, NAND, NOR, inverter, and non-inverter.
The output level is referenced to the supply voltage (VCC) and supports 1.2-V, 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels. The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2-V input to 1.8-V output or 1.8-V input to 3.3-V output.) Additionally, the 5-V tolerant input pins enable down translation (for example, 3.3-V to 2.5-V output).