SCPU042 june   2023 TCA6507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2EVM Setup
    1. 2.1 Power Selection
    2. 2.2 Initial Setup
    3. 2.3 Alternate Configurations
  6. 3Jumpers, Headers, Connectors, and Test Points
  7. 4Board Layout
  8. 5Schematic
  9. 6Bill of Materials

Initial Setup

  • If installed, jumpers J3 and J4 can disable the DUT and level shifter respectively; J3 and J4 must be removed for these devices to work properly.
  • Jumpers J8, J9, and J10 enable the LED indicators to show if power is correctly supplied to the board. LED indicators lead to an increase in supply current.
  • SDA and SCL lines are supplied through either the on-board headers or multipurpose test-points. Keep in mind that SCL_1 and SDA_1 can be driven by the level shifter; however, the user can directly supply these signals directly and disable the level shifter.