SFFS087 April   2021 DRV8705-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for DRV8705-Q1 (VQFN 32 pin package package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for the SPI variant as a reference.

GUID-20201201-CA0I-WL97-PSG1-ZK0DKHF9R30G-low.gif Figure 1-1 DRV8705S-Q1 Functional Block Diagram

Figure 1-2 shows the device functional block diagram for the HW variant as a reference.

GUID-20201201-CA0I-CX82-NLLX-CZBQLHTVLKCZ-low.gif Figure 1-2 DRV8705H-Q1 Functional Block Diagram

DRV8705-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.