SFFS189A September 2021 – June 2024 LM63440-Q1 , LM63460-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the LM634X0-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM634X0-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM634X0-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
CBOOT | 1 | VOUT = 0V | B |
NC | 2 | No effect | D |
BIAS | 3 | Normal operation. Chip power now from VIN causes decreased efficiency. | C |
VCC | 4 | VOUT = 0V | B |
FB | 5 | VOUT >> than programmed output voltage | B |
PGOOD | 6 | PGOOD is not valid signal. No other changes to chip performance. VOUT is in regulation. | C |
RT | 7 | VOUT = 0V | B |
EN/SYNC | 8 | VOUT = 0V | B |
NC | 9 | No effect | D |
VIN2 | 10 | VOUT = 0V | B |
NC | 11 | No effect | D |
PGND2 | 12 | No effect | D |
NC | 13 | No effect | D |
SW1 | 14 | Damage to HS FET | A |
SW2 | 15 | Damage to HS FET | A |
SW3 | 16 | Damage to HS FET | A |
NC | 17 | No effect | D |
PGND1 | 18 | No effect | D |
NC | 19 | No effect | D |
VIN1 | 20 | VOUT = 0V | B |
NC | 21 | No effect | D |
SW4 | 22 | Damage to HS FET | A |
GND | DAP | No effect | D |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
CBOOT | 1 | VOUT = 0V | B |
NC | 2 | No effect | D |
BIAS | 3 | Normal operation. Chip power now from VIN causes decreased efficiency. | C |
VCC | 4 | VCC output is unstable and can increase above 5.5V rating of the VCC pin. | A |
FB | 5 | VOUT >> than programmed output voltage | B |
PGOOD | 6 | PGOOD is not valid signal. VOUT is in regulation. | C |
RT | 7 | VOUT = 0V | B |
EN/SYNC | 8 | Unpredictable operation | B |
NC | 9 | No effect | D |
VIN2 | 10 | VOUT normal. Current loop is affected, potentially affecting noise/jitter/EMI/reliability. | C |
NC | 11 | No effect | D |
PGND2 | 12 | VOUT normal. Current loop is affected, potentially affecting noise/jitter/EMI/reliability. | C |
NC | 13 | No effect | D |
SW1 | 14 | No effect. Two SW pins are sufficient. | D |
SW2 | 15 | No effect. Two SW pins are sufficient. | D |
SW3 | 16 | No effect. Two SW pins are sufficient. | D |
NC | 17 | No effect | D |
PGND1 | 18 | VOUT normal. Current loop is affected, potentially affecting noise/jitter/EMI/reliability. | C |
NC | 19 | No effect | D |
VIN1 | 20 | VOUT normal. Current loop is affected, potentially affecting noise/jitter/EMI/reliability. | C |
NC | 21 | No effect | D |
SW4 | 22 | VOUT = 0V, SW4 needed for CBOOT | B |
GND | DAP | Load regulation is degraded and thermal impedance is impacted. | C |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|---|
CBOOT | 1 | NC | No effect | D |
NC | 2 | BIAS | No effect | D |
BIAS | 3 | VCC | VCC ESD clamp damaged if BIAS > 5V | A |
VCC | 4 | FB | VOUT = 0V | B |
FB | 5 | PGOOD | VOUT can become >> than programmed output voltage | B |
PGOOD | 6 | RT | VOUT = 0V | B |
RT | 7 | EN/SYNC | VOUT = 0V | B |
EN/SYNC | 8 | NC | No effect | D |
NC | 9 | VIN2 | No effect | D |
VIN2 | 10 | NC | No effect | D |
NC | 11 | PGND2 | No effect | D |
PGND2 | 12 | NC | No effect | D |
NC | 13 | SW1 | No effect | D |
SW1 | 14 | SW2 | No effect | D |
SW2 | 15 | SW3 | No effect | D |
SW3 | 16 | NC | No effect | D |
NC | 17 | PGND1 | No effect | D |
PGND1 | 18 | NC | No effect | D |
NC | 19 | VIN1 | No effect | D |
VIN1 | 20 | NC | No effect | D |
NC | 21 | SW4 | No effect | D |
SW4 | 22 | CBOOT | VOUT = 0V | B |
GND | DAP | Any | Other pin is shorted to ground; see Table 4-2. |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
CBOOT | 1 | VOUT = 0V. CBOOT ESD clamp runs current to destruction. | A |
NC | 2 | No effect | D |
BIAS | 3 | If VIN exceeds 16V, damage occurs. If VIN is below 16V, normal operation. | A |
VCC | 4 | If VIN exceeds 5.5V, damage occurs. | A |
FB | 5 | VOUT = 0V | B |
PGOOD | 6 | VOUT = 0V. PGOOD ESD clamp runs current to destruction. | A |
RT | 7 | VOUT = 0V | B |
EN/SYNC | 8 | VOUT normal | D |
NC | 9 | No effect | D |
VIN2 | 10 | No effect | D |
NC | 11 | No effect | D |
PGND2 | 12 | VOUT = 0V | B |
NC | 13 | No effect | D |
SW1 | 14 | Damage to LS FET | A |
SW2 | 15 | Damage to LS FET | A |
SW3 | 16 | Damage to LS FET | A |
NC | 17 | No effect | D |
PGND1 | 18 | VOUT = 0V | B |
NC | 19 | No effect | D |
VIN1 | 20 | No effect | D |
NC | 21 | No effect | D |
SW4 | 22 | Damage to LS FET | A |
GND | DAP | VOUT = 0V | B |