SFFS277 November 2023 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The Fast Serial Interface (FSI) is a serial peripheral capable of reliable and high-speed communication. The FSI is designed specifically to ensure reliable and high-speed communication for those system scenarios involving communication across isolation devices. The FSI consists of independent transmitter (FSITX) and receiver (FSIRX) cores. The FSITX and FSIRX cores are configured and operated independently.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):