SFFS318A October 2021 – April 2022 TLC2272A-Q1
The failure mode distribution estimation for TLC2272A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Output open (Hi-Z) | 20% |
Output saturated high | 25% |
Output saturated low | 25% |
Output functional, out of specification voltage or timing | 30% |