All trademarks are the property of their respective owners.
This document contains information for ISO6761/ISO6761-Q1 (16-DW package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the functional block diagram of one channel of ISO7761/ISO7761-Q1for reference.
ISO6761/ISO6761-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for the 16-SOIC package of ISO6761/ISO6761-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 33 |
Die FIT Rate | 2 |
Package FIT Rate | 31 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 |
CMOS, BICMOS Digital, analog / mixed |
25 FIT | 55 °C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.