SFFS445 September   2024  – September 2024 ISO1212

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 16-DBQ (SSOP) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 16-DBQ (SSOP) Package

Overview

This document contains information for ISO1212 (16-DBQ package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

ISO1212 Functional Block Diagram Figure 1-1 Functional Block Diagram

ISO1212 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.