SFFS465 May   2022 TPS62901-Q1 , TPS62902-Q1 , TPS62903-Q1

 

  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS629xx-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 3-2)
  • Pin open-circuited (see Table 3-3)
  • Pin short-circuited to an adjacent pin (see Table 3-4)
  • Pin short-circuited to VIN (see Table 3-5)

Table 3-2 through Table 3-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 3-1.

Table 3-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 3-1 shows the TPS629xx-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the TPS629xx-Q1 datasheet.


GUID-20210325-CA0I-2MJ3-CCQS-2K6FCVDLHZ9H-low.gif
Figure 3-1 PIin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is operating in one of the two typical application configurations show in Figure 3-2 or Figure 3-3.



Figure 3-2 Adjustable VO Operation Schematic


Figure 3-3 Selectable VO Operation Schematic
Table 3-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Application ConfigurationDescription of Potential Failure Effect(s)Failure Effect Class
PG

1

Loss of PG functionalityC
SW

2

Possible device damage A
VOS

3

Loss of output voltageB
GND

4

Intended pin connectionD
EN

5

The device does not power on. B
VIN

6

The device does not power on.B
MODE/S-CONF

7

External FB(3)The device runs in 2.5M-Hz APFM with AEE mode.(5)C(5)
Internal FB(4)Loss of output voltage regulation. Output voltage goes to VIN.(5)
Possible device damage. (2) Absolute maximum voltage may be exceeded.
A(5)
SS/TR

8

The device does not power on. B
FB/VSET

9

External FB(3) Loss of output voltage regulation. Output voltage goes to VIN.
Possible device damage. (2)Absolute maximum voltage may be exceeded.
A
Internal FB(4) The device regulates output voltage to 1.2 V. D
Table 3-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Application ConfigurationDescription of Potential Failure Effect(s)Failure Effect Class
PG

1

Loss of PG functionalityC
SW

2

Loss of output voltage regulation B
VOS

3

External FB(3)Open loop operation. Undetermined output voltage behavior

B

Internal FB(4)Loss of output voltage regulation. Output voltage may go to VIN.
Possible device damage. (2) Absolute maximum voltage may be exceeded.
A
GND

4

Potential device damageA
EN

5

The device does not power on.B
VIN

6

The device does not power on. B
MODE/S-CONF

7

External FB(3)The device runs in 2.5-MHz APFM with AEE mode(5). Output voltage is not set based on the external resistor divider ratio. Instead, VOUT is set according to the internal FB (VSET) table based on external feedback resistance values.B(5)
Internal FB(4)The device runs in 2.5-MHz APFM with AEE mode.(5)C(5)
SS/TR

8

Allowable pin condition. Soft-start time is minimized. D
FB/VSET

9

External FB(3) Loss of output voltage regulation. Output voltage may go to VIN.
Possible device damage. (2) Absolute maximum voltage may be exceeded.
A
Internal FB(4) The device regulates output voltage to 3.3 V. D
Table 3-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Application Configuration Description of Potential Failure Effect(s) Failure Effect Class
PG 1 SW Loss of output voltage regulation and possible device damage.(1) Absolute maximum voltage may be exceeded if PG is connected to VOS through a resistor. A
SW 2 VOS Loss of output voltage regulation.
Possible device damage.(1) Absolute maximum voltage may be exceeded.
A
VOS 3 GND Loss of output voltage B
GND 4 EN The device does not power on. B
EN 5 VIN The device cannot be disabled. B
VIN 6 MODE/S_CONF External FB(3) The device runs in 2.5-MHz FPFM mode. C
Internal FB(4) Loss of output voltage regulation. Output voltage goes to VIN.(5)
Possible device damage. (2) Absolute maximum voltage may be exceeded.
A
MODE/S_CONF 7 SS/TR External FB(3) The device operating mode is indeterminate. (5) B(5)
Internal FB(4) Loss of output voltage regulation.
Possible device damage.(1) Absolute maximum voltage may be exceeded.
A
SS/TR 8 FB/VSET Output voltage is regulated below the target value. B
FB/VSET 9 PG Loss of output voltage regulation.
Possible device damage.(1) Absolute maximum voltage may be exceeded if PG is connected to VIN through a resistor.
A
Table 3-5 Pin FMA for Device Pins Short-Circuited to VIN
Pin NamePin No.Application ConfigurationDescription of Potential Failure Effect(s)Failure Effect Class
PG

1

Potential device damage. Absolute maximum current rating for the pin.A
SW

2

Possible device damage. (2) Absolute maximum voltage may be exceeded. A
VOS

3

Possible device damage.(1) Absolute maximum voltage may be exceeded.A
GND

4

The device is not functional.B
EN

5

The device cannot be disabled.B
VIN

6

Intended pin connection D
MODE/S-CONF

7

External FB(3)The device runs in 2.5-MHz FPFM mode. (5)C(5)
Internal FB(4)Loss of output voltage regulation. Output voltage goes to VIN.(5)
Possible device damage. (2) Absolute maximum voltage may be exceeded.
A(5)
SS/TR

8

Potential device damage. Absolute maximum current rating for pin A
FB/VSET

9

Possible device damage.(1) Absolute maximum voltage may be exceeded. A
Damage occurs if VIN is greater than the 6-V absolute maximum rating for the pin.
Damage occurs if VIN is greater than the 6-V absolute maximum rating for the VOS pin.
Applies to a typical application schematic as shown in Figure 3-2
Applies to a typical application schematic as shown in Figure 3-3
Assumes Pin FMA condition occurs prior to device being enabled. If Pin FMA condition occurs after the device is operating, the device continues operating as previously configured.