SFFS542 October 2022 ISO1640-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the ISO1640-Q1 ( in 8-D and 16-DW packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in #GUID-59152F0C-E454-4A8E-8EBF-F57DDDD860F8/GUID-F0AD1A50-620E-4CFA-A6FD-923BE4F4DEE4.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: