All trademarks are the property of their respective owners.
This document contains information for the TLVM23625 (QFN-HR package) to aid in a functional safety system design. Information provided are:
#GUID-E488EBD4-511E-41B0-B770-91A9719CA4DD shows the device functional block diagram for reference.
The TLVM23625 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the TLVM23625 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 30 |
Die FIT rate | 6 |
Package FIT rate | 24 |
The failure rate and mission profile information in #GUID-2D3974B1-8ACC-4F57-9076-7EC7D231BD2B/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed = < 50-V supply | 25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in #GUID-2D3974B1-8ACC-4F57-9076-7EC7D231BD2B/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the TLVM23625 in #GUID-37B134A6-D8EC-47A6-9232-34376162BEBD/GUID-2C783C7C-284A-48D4-BA1C-B05A1833C868 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No output voltage | 60 |
Output not in specification-voltage or timing | 30 |
PG false trip or fails to trip | 5 |
Short circuit any two pins | 5 |
This section provides a failure mode analysis (FMA) for the pins of the TLVM23625. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
#GUID-59B67224-3CC4-4810-AE39-411866CAB6F7 shows the TLVM23625 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the TLVM23625 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
RT | 11 | Switching frequency is 2.2 MHz | D |
PGOOD | 1 | When not in use, can be left open, grounded. | D |
EN/UVLO | 2 | VOUT = 0 V, part is disabled | B |
VIN | 3 | VOUT = 0 V | B |
SW | 5 and 6 | Device damage. | A |
BOOT | 7 | VOUT = 0, HS does not turn on | B |
VCC | 8 | VOUT = 0 V | B |
FB | 9 | VOUT = 0 V | B |
GND | 10 | VOUT normal | D |
VOUT | 4 | Goes in to hiccup, short-circuit operation | B |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
RT | 11 | If its RT part, frequency is not defined. If it is a MODE/SYNC part, then part can go back and forth between FPWM/PFM. Part is up, part functional. | C |
PGOOD | 1 | When not in use, can be left open, grounded. | D |
EN/UVLO | 2 | Pin cannot be left floating | B |
VIN | 3 | VOUT = 0 V | B |
SW | 5 and 6 | Normal operation | D |
BOOT | 7 | Normal operation | D |
VCC | 8 | VCC output is unstable, can increase above 5.5 V | A |
FB | 9 | VOUT = 0 V. Do not float this pin. | C |
GND | 10 | Vout can be abnormal, as reference voltage is not fixed | C |
VOUT | 4 | Normal operation | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|---|
RT | 11 | PGOOD | If PGOOD is high, and < 5.5V Fsw = 1 MHz; If PGOOD is low, Fsw = 2.2 MHz .PGOOD absmax being 20 V, RT ESD damages if PG goes to 20 V. | A |
PGOOD | 1 | EN/UVLO | If EN > 20 V, it damages devices connected to PGOOD pin. | A |
EN/UVLO | 2 | VIN | VOUT normal | D |
VIN | 3 | SW | If VIN > 16 V, damage occurs | A |
SW | 5 and 6 | BOOT | VOUT = 0 V, HS does not turn on, no Cboot | B |
BOOT | 7 | VCC | Damage occurs, break VCC pin | A |
VCC | 8 | FB | Can be nonfunctional, no damage occurs | B |
FB | 9 | GND | VOUT = 0 V (for fixed option), switches at max duty cycle for ADJ option | B |
GND | 10 | RT | VOUT normal if RT/MODE/SYNC pin is low, otherwise not functional. | D |
Vout | 4 | SW | Damage occurs | A |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
RT | 11 | If Vin > 5.5 V, damage occurs. If Vin < 5.5 V, switching frequency is 1 MHz | A |
PGOOD | 1 | If VIN > 20 V, it damages PGOOD | A |
EN/UVLO | 2 | VOUT normal | D |
VIN | 3 | VOUT normal | D |
SW | 5 and 6 | Device damage | A |
BOOT | 7 | Damage occurs, BOOT ESD clamp is damaged | A |
VCC | 8 | If Vin > 5.5, damage occurs | A |
FB | 9 | If VIN > 20 V, damage occurs | A |
GND | 10 | VOUT = 0 V | A |
VOUT | 4 | Damage occurs if VIN > 16 V | A |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated