The 12-bit analog-to-digital converter (ADC) module in these devices support fast 12-bit conversions with single-ended inputs.
ADC features include:
- 12-bit output resolution at up to 1.68 Msps with greater than 11-bit ENOB
- HW averaging enables 14-bit conversion resolution at 105ksps
- Up to 10 external input channels
- Internal channels for temperature sensing, supply monitoring, and analog signal chain (interconnection with OPA, GPAMP, and others)
- Software selectable reference:
- Configurable internal dedicated ADC reference voltage of 1.4 V and 2.5 V (VREF)
- MCU supply voltage (VDD)
- External reference supplied to the ADC through the VREF+ and VREF- pins
- Operates in RUN, SLEEP, and STOP modes and supports triggers from STANDBY mode
For more details, see the ADC chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):