SFFS624 March 2024 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
In this system, MSPM0G interfaces with pressure sensors, does processing of the pressure sensor data to determine if the seat is occupied or not and communicates this information to the host CPU on a CAN bus. At the system level, the information regarding seat occupancy is used to conditionally enable airbag system associated with a seat based on whether the seat is occupied or not.
At a system level, to guard against failures in the sensors or sensor data processing (MSPM0G), redundant sensors can be added and MSPM0G can monitor the data from redundant sensors to check for any faults and communicate to the host CPU. The host CPU can display a warning to the driver about the failure.