SFFS624 March 2024 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The UART peripherals (UART0, UART1, UART2, and UART3) provide the following key features:
UART Features | UART0 (Extend) | UART1 and 2 (Main) | UART3 (Main) |
---|---|---|---|
Active in Stop and Standby Mode | Yes | Yes | - |
Separate transmit and receive FIFOs | Yes | Yes | Yes |
Support hardware flow control | Yes | Yes | Yes |
Support 9-bit configuration | Yes | Yes | Yes |
Support LIN mode | Yes | - | - |
Support DALI | Yes | - | - |
Support IrDA | Yes | - | - |
Support ISO7816 Smart Card | Yes | - | - |
Support Manchester coding | Yes | - | - |
For more details, see the UART chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):