SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
ROMs support parity diagnostic with separate parity bits for data and address. For the specific address ranges that support parity, see the device-specific data sheet. In the parity scheme, a 3-bit code word is used to store the parity data calculated independently for each 16 bit of data and for address. The parity is checked directly at the memory output and data is sent to CPU after the data integrity check. ROM parity errors trigger an NMI and the ERRORSTS is asserted. The parity logic for the ROM is enabled at reset.