SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The XRSn warm reset signal is implemented as an open drain I/O pin. An external monitor can be utilized to detect expected or unexpected changes to the state of the internal warm reset control signal and ensuring proper signaling (for example, low duration) when it is asserted. Error response, diagnostic testability, and any necessary software requirements are defined by the external monitor selected by the system integrator.