SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
LIN module supports detection of checksum error on received data. An error flag bit is set and interrupt is generated when there is checksum error detected by a receiving node. The type of checksum to be used depends on the CIGCR1.CTYPE bit (Classic checksum - compatible with LIN 1.3 slave nodes or Enhanced checksum - compatible with LIN 2.0 and newer slave nodes). The Checksum Error flag is cleared by reading the corresponding interrupt offset in the SCIINTVECT0/1 register.