SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
CMPSS ramp generation functionality is used in certain control applications (for example, peak current mode control). The functionality of ramp generator can be checked by reading back the contents of DACHVALA register and ensuring that the register value is periodically updated based on the RAMPDLY, RAMPDECVAL and RAMPMAXREF. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.