SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The Control Law Accelerator (CLA) is an independent, fully-programmable, 32-bit floating-point math accelerator with independent ISA and independent compiler and it helps concurrent control-loop execution. The low interrupt-latency of the CLA allows it to read ADC samples just-in-time. This significantly reduces the ADC sample to output delay to enable faster system response and higher MHz control loops.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):