SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
HWBIST diagnostic has capability helps to inject faults and check the correct functioning of the CPU Hardware Built-In Self-Test (HWBIST) Auto-Coverage and CPU Hardware Built-In Self-Test (HWBIST) Timeout feature. This can be used to provide latent fault coverage of the diagnostic logic.