SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Information redundancy techniques can be applied via software for providing runtime diagnostic coverage on ADC conversions. Time redundancy technique can be applied where multiple conversions on same ADC followed by comparison of results done in software. In addition, the correlation between input signals can be used to check the integrity (for example, if the three phase voltage, V1, V2, V3 is being measured using ADC, the function V1 + V2 + V3 = 0 can be used to provide diagnostic coverage for input signal integrity and ADC conversion).
Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.