SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
LIN module supports detection of No-Response Error detection. An error flag bit is set and interrupt is generated when there is no response to a master's Header completed within TFRAME_MAX (maximum time length allowed for response). The No-Response Error flag is cleared by reading the corresponding interrupt offset in the SCIINTVECT0/1 register.