SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
During and after execution of all commands (except ClearStatus), the Flash Wrapper updates the STATCMD register. CMDINPROGRESS and CMDDONE indicators are present to indicate execution status of a command. A CMDPASS bit indicates whether an operation passed or failed. There are 5 different fail bits which indicate different failure mechanisms when a command fails. Setting of the CMDDONE status indicator at the end of command execution also triggers the assertion of an interrupt event to the system.