SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
SYNC signals are generated using two outputs 0/1, and 32 GPO signals are available. These can be used redundantly or can be monitored for precision using an external monitor.