SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
An error can be injected into the register parity error protection that exists for critical LCM registers, in order to test for latent faults. This error is inserted by forcing a particular byte to output a failing parity state to the system. This will then trigger an NMI to the NMIWD and set the corresponding SYS_STATUS_REGS.REGPARITY_ERR_FLG bits.